IESNA:LM-63-2002
[TEST]P1055348
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H485D930-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]527
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
460 454.9 452.7 449.3 444.2 436.9 429 419.4 408.7 396.9
384.5 371.5 356.3 342.2 327 311.2 295.4 279.1 262.1 245.2
228.3 212 195.1 178.1 161.8 144.9 126.8 110.5 93.6 77.2
61.4 46.8 32.7 20.3 9 1.7 0
460 461.7 458.3 453.2 445.9 433 418.3 400.3 381.7 360.8
339.4 316.8 293.7 269.5 246.4 223.2 200.1 177.6 155.6 133.6
112.7 93 73.8 57.5 43.4 35 27.1 19.7 13.5 8.5
5.6 3.4 2.3 1.7 0.6 0.6 0
460 456.1 451 438 418.3 394.1 367 337.1 306.1 274
241.8 210.3 180.4 152.8 125.1 100.9 78.9 60.9 51.3 42.8
35.5 28.2 22 16.9 13 10.1 7.9 6.2 5.1 3.9
3.4 2.3 1.7 1.1 1.1 0.6 0
460 456.1 446.5 424.5 397.4 364.7 328.1 289.8 249.7 212
177 145.4 115 89.1 68.2 57.5 48.5 40.6 33.3 26.5
20.9 16.9 13.5 11.3 9 7.3 6.2 5.1 4.5 3.4
2.8 2.3 1.7 1.1 0.6 0.6 0
460 457.2 448.2 423.4 391.8 355.2 313.4 271.7 230 192.2
158.4 125.1 96.4 73.3 60.9 51.3 42.8 35 28.2 22.5
18 14.7 11.8 10.1 8.5 6.8 5.6 4.5 3.9 3.4
2.3 1.7 1.7 1.1 0.6 0.6 0
